IESNA:LM-63-2002
[TEST]P1448768
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2509-551-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/8/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3ART13R70W2N902765DE010 E3LCWW1B_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 2700K CCT AND, 90CRI , E3LCWW1B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]352
TILT=NONE
1 -1 1 38 21 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32.5 35 37.5 40 42.5 45
47.5 50 52.5 55 57.5 60 62.5 65 67.5 70
72.5 75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
173 188 203 218 234 250 265 282 301 315
328 336 338 338 334 316 306 285 255 223
194 166 140 115 95 78 65 52 40 29
20 11 5 1 0 0 0 0
173 188 203 219 234 249 265 282 300 314
326 335 339 339 332 317 306 282 252 221
191 165 138 115 95 78 64 51 40 29
20 11 5 1 0 0 0 0
173 188 201 216 230 244 258 273 287 299
309 316 316 314 311 301 277 255 231 205
179 155 133 110 91 75 62 49 38 28
19 11 5 1 0 0 0 0
173 186 199 212 224 235 247 256 264 271
274 273 268 265 260 249 234 218 204 180
160 140 121 102 86 70 57 45 35 26
18 10 5 1 0 0 0 0
173 186 196 206 215 224 231 236 238 239
237 232 224 221 214 204 193 180 163 147
133 118 103 88 73 61 50 40 31 23
16 10 5 2 0 0 0 0
173 183 192 199 205 210 213 213 212 209
203 195 187 183 176 166 157 146 132 119
107 93 81 69 59 50 42 35 28 21
15 9 5 2 0 0 0 0
173 181 187 192 194 195 195 192 188 181
174 165 156 152 147 137 125 118 112 97
84 74 65 57 50 43 37 31 25 19
13 9 5 2 1 0 0 0
173 178 182 184 183 181 177 172 166 158
149 141 132 129 124 114 103 96 85 78
70 62 55 49 43 38 33 28 23 18
13 9 5 2 1 0 0 0
173 176 176 175 172 168 162 155 147 139
131 122 113 109 104 95 87 80 72 66
59 54 48 43 39 35 30 26 21 17
12 8 5 3 1 0 0 0
173 173 171 168 162 156 148 140 131 123
115 106 99 95 90 83 76 69 63 57
52 48 44 40 36 32 28 24 20 16
12 8 5 3 1 0 0 0
173 172 169 164 158 150 142 133 125 116
108 100 92 89 85 78 71 65 59 54
50 45 42 38 34 31 27 23 19 15
11 8 5 3 1 0 0 0
173 171 167 160 153 145 136 127 119 110
101 94 86 84 79 73 67 61 56 51
47 43 40 36 33 30 27 23 19 15
11 8 5 3 1 0 0 0
173 168 162 154 145 135 126 117 107 99
91 84 77 75 71 65 60 55 50 46
43 39 36 33 31 28 25 22 18 14
11 8 5 3 1 0 0 0
173 166 157 148 138 127 117 107 99 90
83 76 70 68 64 59 54 50 46 43
39 36 34 31 29 26 24 21 17 14
10 8 5 3 1 0 0 0
173 165 154 143 131 121 111 101 91 84
77 70 65 62 59 54 50 46 43 40
37 34 32 30 28 25 22 20 17 13
10 7 5 3 1 0 0 0
173 162 150 139 127 115 105 95 86 79
71 66 60 58 55 51 47 43 40 37
35 32 30 28 26 24 21 19 16 13
10 7 5 2 1 0 0 0
173 161 148 135 122 111 100 90 82 75
68 62 57 55 52 48 44 41 38 36
33 31 29 27 25 23 21 18 15 13
10 7 4 2 1 0 0 0
173 160 146 133 120 108 97 88 79 71
65 60 55 53 50 46 43 40 37 35
32 30 28 26 24 22 20 18 15 12
9 6 4 2 0 0 0 0
173 159 145 131 118 106 95 86 77 70
63 58 53 52 49 45 41 39 36 34
32 30 28 25 24 21 20 17 15 12
9 6 4 2 0 0 0 0
173 159 144 131 117 105 94 85 76 69
63 57 53 51 49 45 41 38 36 33
31 29 27 25 23 21 20 17 15 12
9 6 4 2 0 0 0 0
173 159 144 130 117 105 94 84 76 69
62 57 53 51 48 45 41 38 35 33
31 29 27 26 24 21 19 17 14 12
9 6 4 1 0 0 0 0
